??
CAD model selection
C6212_Kalt-Warm-Wanne CW 990/3_1155x250x630_(350)
HELP_VARIABLE
Company
Scholl
Description
Separately regulated - Cold-warm tubs
Bill of material
C6212_Kalt-Warm-Wanne CW 990/3_1155x250x630_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
www.scholl-gastro.de
CE2
CE Approved
Yes
LENGHT
Length Actual
mm
HEIGHT
Height Actual
250 mm
DEPTH
Depth Actual
630 mm
ELEPWR
Electric power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
ELEPOLES
Number of Poles
3
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Conn Conduit
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
REFRREMONT2
Refrigerant Compressor Remote
No
REFRTEMP
Refrigeration Evaporation Temperature
-12.1 °C
REFRTYPE
Refrigerant Type
R600a
REFRMASS
Refrigerant Mass
g
DWSTSZ
Direct Waste Size
3/4" Inch
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
1600 mm
LVB
Length Connecting Cable Control Unit
1200 mm
ALG
Cut-out length device
mm
ATG
Cutting depth device
580 mm
ALB
Cutout length control unit
102.5 mm
ATB
Cut-out depth control unit
35 mm
ETB
Built-in Depth Control Unit
100 mm
GNE
GN-inserts
URL
Product website
https://www.scholl-gastro.de/en/multifunctional-well-hot-cold-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_6201_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_6201.pdf
Previews
3D
Dimension
2D