??
CAD model selection
Z 0905_(350)
HELP_VARIABLE
Company
Scholl
Description
Multi Flex - Z 0905
Bill of material
Z 0905_(350)
ITEMNUM
Item Number
Z 0905
LOD
Level of Detail
DESCRIPT
Description
ML-65 Heating plate Ceran
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
SH/CGW 3000-ML
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
SH / CGW 3000-ML. 380 x 650 x 200 mm. Housing made of CNS 18/10. Warming plate with continuous ceramic plate. Thermostatically adjustable from 30 to 85 ° C. E-connection: 230V / 0.4 kW.
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
LENGHT
Length Actual
380 mm
HEIGHT
Height Actual
200 mm
DEPTH
Depth Actual
650 mm
ELEPWR
Electric power
400 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
0.080 kW
SENSHEAT
Sensitive Heat Output
0.050 kW
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
1800 mm
URL
Product website
https://www.scholl-gastro.de/en/multi-flex-%E2%80%93-first-class-frontcooking-9
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0905_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0905.pdf
Previews
3D
Dimension
2D