??
CAD model selection
Z 0901_(350)
HELP_VARIABLE
Company
Scholl
Description
Multi Flex - Z 0901
Bill of material
Z 0901_(350)
ITEMNUM
Item Number
Z 0901
LOD
Level of Detail
DESCRIPT
Description
ML-65 Electric roaster
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
SH/BR 6000-ML
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
380 x 650 x 250 mm. Housing CNS 18/10 tub depth 100 mm including drain plug 400 V / 6.0 kW
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
LENGHT
Length Actual
380 mm
HEIGHT
Height Actual
250 mm
DEPTH
Depth Actual
650 mm
ELEPWR
Electric power
6000 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
400 V
CONNPLUG
Conn Plug
CEE
PHASE
Phase
3
LATHEAT
Latent Heat Output
2.400 kW
SENSHEAT
Sensitive Heat Output
1.980 kW
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
2000 mm
URL
Product website
https://www.scholl-gastro.de/de/multi-flex-%E2%80%93-frontcooking-der-extraklasse-de-5
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0901_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0901.pdf
Previews
3D
Dimension
2D