??
CAD model selection
F 0410_Kuverture 3501_370x195x360_(350)
HELP_VARIABLE
Company
Scholl
Description
Kuvertüre/Schoko-Hot-Pot - Chocolate Hot-Pot
Bill of material
F 0410_Kuverture 3501_370x195x360_(350)
ITEMNUM
Item Number
F 0410
LOD
Level of Detail
DESCRIPT
Description
Chocolate 3501
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
3501
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
370 x 360 x 195 mm. Ausführung CNS 18/10. Mit elektronischer Tempera- turregelung bis max. 50°C, Temperaturdifferenz +/-1°C. Fassungsver- mögen: 8 Liter. Inkl. 1 GN-Einsatz 1/1-200 mit Drahtsieb und GN-Deckel. E-Anschluß: 230V/1,8kW.
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
GNE
GN-inserts
1 x 2/3-100
LENGHT
Length Actual
370 mm
HEIGHT
Height Actual
195 mm
DEPTH
Depth Actual
360 mm
ELEPWR
Electric power
1800 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
Yes
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
230 V
CONNPLUG2
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
0.36 kW
SENSHEAT
Sensitive Heat Output
0.225 kW
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
2000 mm
URL
Product website
https://www.scholl-gastro.de/en/chocolate-hot-pot
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_F_0410_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_F_0410.pdf
Previews
3D
Dimension
2D