??
CAD model selection
C 6005_Kalt-Warm-Platte CP660_660x160x530_(350--)
HELP_VARIABLE
Company
Scholl
Description
Kalt-Warm-Platten - Steckerfertig
Bill of material
C 6005_Kalt-Warm-Platte CP660_660x160x530_(350--)
ITEMNUM
Item Number
LOD
Level of Detail
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE1
CE Approved
Yes
GNE
GN-inserts
LENGTH
Length Actual
mm
HEIGHT
Height
160 mm
DEPTH
Depth Actual
530 mm
ELEPWR
Electrical power
W
POTENEQ1
Potential Equalisation
Yes
MAINSWTCH1
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND1
Conn Conduit
No
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
BTUHR
BTUH
BTU/h
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
REFRREMOT
Refrigerant Compressor Remote
0
REFRREMOT1
Refrigerant Compressor Remote
No
REFRTEMP
Refrigeration Evaporation Temperature
-12,1 °C
REFRLLSZ
Refrigeration Liquid Line Size
0 mm
REFRSLSZ
Refrigeration Suction Line Size
0 mm
REFRTYPE
Refrigerant Type
R600a
REFRDFRD
Refrigeration Defrost Drain
0
REFRMASS
Refrigerant Mass
g
LNA
Length Electrical Conduit
1600 mm
LVB
Length Connecting Cable Control Unit
1200 mm
ALB
Cut-out length control unit
102.5 mm
ATB
Cut-out depth control unit
35 mm
ETB
Built-in Depth Control Unit
100 mm
URL
Product website
https://www.scholl-gastro.de/en/hot-or-cold-combiplates-built-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_6001_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_6001.pdf
Previews
3D
Dimension
2D