??
CAD model selection
Z 0685_Hold-Line HO 1500/CNS_800x114x400_(350)
HELP_VARIABLE
Company
Scholl
Description
Induction/Heat Tabletop - Hold-Line tabletop version
Bill of material
Z 0685_Hold-Line HO 1500/CNS_800x114x400_(350)
ITEMNUM
Item Number
Z 0685
LOD
Level of Detail
DESCRIPT
Description
Hold-Line HO 1500/CNS
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
HO 1500/CNS
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
Countertop induction warmer, 800 x 400 x 114 mm - 2 separately controlled warming zones with rectangular coils - Each zone with 7-segment display under the Ceran glass - Temperature range: 50-100 °C - Electrical connection: 230 V / 1.5 kW
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
www.scholl-gastro.de
CE2
CE Approved
Yes
LENGTH
Length Actual
800 mm
HEIGHT
Height Actual
114 mm
DEPTH
Depth Actual
400 mm
ELEPWR
Electric power
1500 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
ELEPOLES
Number of Poles
3
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Conn Conduit
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
0.042 kW
SENSHEAT
Sensitive Heat Output
0.105 kW
LNA
Length Electrical Conduit
1500 mm
URL
Product website
https://www.scholl-gastro.de/en/inductionheat-retaining-units-hold-line-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0685_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0685.pdf
Previews
3D
Dimension
2D