??
CAD model selection
Z 0701_Hold-Line HO/IN 1000-380_380x93x380_(350)
HELP_VARIABLE
Company
Scholl
Description
Induction/Heat Retaining - Hold-Line built-in
Bill of material
Z 0701_Hold-Line HO/IN 1000-380_380x93x380_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
www.scholl-gastro.de
CE2
CE Approved
Yes
LENGHT
Length Actual
mm
HEIGHT
Height Actual
mm
DEPTH
Depth Actual
mm
ELEPWR
Electric power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
ELEPOLES
Number of Poles
3
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Conn Conduit
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
LNA
Length Electrical Conduit
mm
LVB
Length Connecting Cable Control Unit
1000 mm
ALB
Cutout length control unit
mm
ATB
Cut-out depth control unit
mm
ETB
Built-in Depth Control Unit
mm
URL
Product website
https://www.scholl-gastro.de/en/induktionwarmhalteger%C3%A4te-hold-line-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0701_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0701.pdf
Previews
3D
Dimension
2D