??
CAD model selection
C 5113_Warmeplatte 26070FB/DIG/4_700x115x400_(350)
HELP_VARIABLE
Company
Scholl
Description
Hot Plates Built-In - Hot plate for flush built-in -digital-
Bill of material
C 5113_Warmeplatte 26070FB/DIG/4_700x115x400_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
LENGTH
Length Actual
mm
HEIGHT
Height Actual
115 mm
DEPTH
Depth Actual
mm
ELEPWR
Electrical power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Zuleitung zum Gerät im Lieferumfang
Yes
VOLTS
Volts
230 V
CONNPLUG
Conn Plug
Schuko plug
PHASE
Phase
1
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
LNA
Length Electrical Conduit
2000 mm
LVB
Length Connecting Cable Control Unit
1200 mm
ALG
Cut-out length device
mm
ATG
Cutting depth device
mm
ALB
Cut-out length control unit
148 mm
ATB
Cut-out depth control unit
73 mm
ETB
Built-in Depth Control Unit
120 mm
URL
Produkt Webseite
https://www.scholl-gastro.de/en/hot-plates-built-en-0
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_C_5110_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_C_5110.pdf
Previews
3D
Dimension
2D