??
CAD model selection
H 3200_Bain-marie 3012WSA_800x850x600_(350)
HELP_VARIABLE
Company
Scholl
Description
Bain-Maries With Hot Cabinet - Bain-Maries With Hot Cabinet
Bill of material
H 3200_Bain-marie 3012WSA_800x850x600_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
GNE
GN-inserts
LENGHT
Length Actual
mm
HEIGHT
Height Actual
850 mm
DEPTH
Depth Actual
600 mm
ELEPWR
Electric power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
VOLTS
Volts
V
CONNPLUG2
Conn Plug
PHASE
Phase
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
DWSTSZ
Direct Waste Size
Inch
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
2000 mm
URL
Product website
https://www.scholl-gastro.de/en/bain-maries-hot-cabinet-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_H_3100_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_H_3100.pdf
Previews
3D
Dimension
2D