??
CAD model selection
H 1200_Bain-marie 3012TA_800x315x600_(350)
HELP_VARIABLE
Company
Scholl
Description
Bain-marie tabletop - Bain-marie tabletop
Bill of material
H 1200_Bain-marie 3012TA_800x315x600_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE2
CE Approved
Yes
GNE
GN-inserts
LENGHT
Length Actual
mm
HEIGHT
Height Actual
mm
DEPTH
Depth Actual
mm
ELEPWR
Electric power
W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
V
CONNPLUG2
Conn Plug
PHASE
Phase
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
ODORTRAP2
Odor Trap Included
No
LNA
Length Electrical Conduit
2000 mm
URL
Product website
https://www.scholl-gastro.de/en/bain-maries-tabletop-en
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_H_1000_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_H_1000.pdf
Previews
3D
Dimension
2D