??
CAD model selection
B5297_(350)
HELP_VARIABLE
Company
Scholl
Description
Aircleaning-System with cabinets
Bill of material
B5297_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
WEIGHT
Weight
210 kg
MFGSPEC
Specification by Manufacturer
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
www.scholl-gastro.de
CE2
CE Approved
Yes
LENGHT
Length Actual
1745 mm
HEIGHT
Height Actual
1300 mm
DEPTH
Depth Actual
850 mm
ELEPWR
Electric power
22000 W
POTENEQ2
Potential Equalisation
Yes
MAINSWTCH2
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
ELEPOLES
Number of poles
5
MXOCPROT
Max Overcurrent Protection
32 A
CONNCOND2
Cable to the device included in the scope of delivery
Yes
VOLTS
Volts
400 V
CONNPLUG
Conn Plug
CEE plug
PHASE
Phase
3
LNA
Length Electrical Conduit
3000 mm
URL
Produkt Website
https://www.scholl-gastro.de/en/aircleaning-system-acs-en-1
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_B_5295_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_B_5295.pdf
Previews
3D
Dimension
2D